Compressor

Article no.: SK 3397052

Article no.:
SK 3397052
Supply includes
Assembly parts
Rated operating voltage
230 V, 1~
Packs of
1 pc(s).
Net weight
13 kg
Gross weight
13.92 kg
Customs tariff number
84143020
EAN
4028177209008
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269