Compressor

Article no.: SK 3397731

Article no.:
SK 3397731
Supply includes
Assembly parts
Rated operating voltage
230 V, 1~
Packs of
1 pc(s).
Net weight
10.95 kg
Gross weight
11.052 kg
Customs tariff number
84143020
EAN
4028177938809
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269