Compressor
Article no.: SK 3398037
- Article no.:
- SK 3398037
- Supply includes
- Assembly parts
- Rated operating voltage
- 220 V - 240 V, 1~, 50 Hz
- Packs of
- 1 pc(s).
- Net weight
- 10 kg
- Gross weight
- 10 kg
- Customs tariff number
- 84143020
- EAN
- 4028177694033
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27189269