Compressor

Article no.: SK 3398124

Article no.:
SK 3398124
Supply includes
Assembly parts
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 60 Hz
Packs of
1 pc(s).
Net weight
40.5 kg
Gross weight
42.5 kg
Customs tariff number
84143020
EAN
4028177695108
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269