Condensate evaporator

Article no.: SK 3398350

Article no.:
SK 3398350
Rated operating voltage
380 V
Packs of
1 pc(s).
Net weight
0.55 kg
Gross weight
0.573 kg
Customs tariff number
84159000
EAN
4028177803466
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269