Capacitor

Article no.: SK 3397177

Article no.:
SK 3397177
Rated operating voltage
400 V AC
Packs of
1 pc(s).
Net weight
0.31 kg
Gross weight
0.321 kg
Customs tariff number
84189910
EAN
4028177209152
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269