Axial fan

Article no.: SK 3396153

Article no.:
SK 3396153
Diameter
350 mm
Packs of
1 pc(s).
Net weight
4.7 kg
Gross weight
4.9 kg
Customs tariff number
84145925
EAN
4028177385023
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704