Axial fan

Article no.: SK 3396406

Article no.:
SK 3396406
Diameter
350 mm
Packs of
1 pc(s).
Net weight
3.5 kg
Gross weight
3.6 kg
Customs tariff number
84145925
EAN
4028177520776
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704