Axial fan

Article no.: SK 3396658

Article no.:
SK 3396658
Diameter
250 mm
Rated operating voltage
200 V - 240 V, 1~, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.468 kg
Customs tariff number
84145925
EAN
4028177673342
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704