Axial fan

Article no.: SK 3398.363

Article no.:
SK 3398.363
Diameter
350 mm
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
6.44 kg
Customs tariff number
84145925
EAN
4028177803527
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269