Axial fan

Article number: SK 3398.392

Article number:
SK 3398.392
Diameter
350 mm
Packs of
1 pc(s).
Net weight
5 kg
Gross weight
5.7 kg
Customs tariff number
84145935
EAN
4028177806184
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269