Axial fan

Article number: SK 3398.587

Article number:
SK 3398.587
Diameter
120 mm
Packs of
1 pc(s).
Net weight
0.5 kg
Gross weight
0.64 kg
Customs tariff number
84145935
EAN
4028177975842
ECLASS 8.0
29170101