Radial fan

Article no.: SK 3396120

Article no.:
SK 3396120
Diameter
180 mm
Rated operating voltage
230 V
Packs of
1 pc(s).
Net weight
1.938 kg
Gross weight
2.188 kg
Customs tariff number
84145935
EAN
4028177585201
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101