Radial fan

Article no.: SK 3396250

Article no.:
SK 3396250
Diameter
225 mm
Packs of
1 pc(s).
Net weight
3.1 kg
Gross weight
3.177 kg
Customs tariff number
84145935
EAN
4028177402751
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101