Radial fan

Article number: SK 3396.253

Article number:
SK 3396.253
Diameter
133 mm
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.28 kg
Customs tariff number
84145935
EAN
4028177402782
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101