Radial fan

Article no.: SK 3396.257

Article no.:
SK 3396.257
Diameter
225 mm
Packs of
1 pc(s).
Net weight
2.28 kg
Gross weight
3.19 kg
Customs tariff number
84145935
EAN
4028177402829
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101