Radial fan

Article no.: SK 3396271

Article no.:
SK 3396271
Diameter
220 mm
Packs of
1 pc(s).
Net weight
1.66 kg
Gross weight
2.591 kg
Customs tariff number
84145935
EAN
4028177402966
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101