Radial fan

Article no.: SK 3396.285

Article no.:
SK 3396.285
Diameter
250 mm
Packs of
1 pc(s).
Net weight
3.52 kg
Gross weight
3.72 kg
Customs tariff number
84145935
EAN
4028177414822
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101