Radial fan

Article number: SK 3396.314

Article number:
SK 3396.314
Diameter
225 mm
Packs of
1 pc(s).
Net weight
3 kg
Gross weight
3.06 kg
Customs tariff number
84145935
EAN
4028177488533
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101