Radial fan

Article number: SK 3396.541

Article number:
SK 3396.541
Diameter
146 mm
Packs of
1 pc(s).
Net weight
4.024 kg
Gross weight
4.124 kg
Customs tariff number
84145935
EAN
4028177556386
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101