Radial fan

Article no.: SK 3396.562

Article no.:
SK 3396.562
Diameter
133 mm
Packs of
1 pc(s).
Net weight
2.084 kg
Gross weight
2.184 kg
Customs tariff number
84145935
EAN
4028177558663
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101