Radial fan

Article no.: SK 3396.644

Article no.:
SK 3396.644
Diameter
133 mm
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.949 kg
Customs tariff number
84145935
EAN
4028177669338
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101