Radial fan

Article no.: SK 3396651

Article no.:
SK 3396651
Diameter
220 mm
Packs of
1 pc(s).
Net weight
1.4 kg
Gross weight
1.5 kg
Customs tariff number
84145935
EAN
4028177673274
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101