Radial fan

Article no.: SK 3396732

Article no.:
SK 3396732
Diameter
220 mm
Packs of
1 pc(s).
Net weight
2.2 kg
Gross weight
2.4 kg
Customs tariff number
84145935
EAN
4028177811843
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269