Radial fan

Article number: SK 3396.756

Article number:
SK 3396.756
Diameter
225 mm
Packs of
1 pc(s).
Net weight
2.5 kg
Gross weight
3 kg
Customs tariff number
84145935
EAN
4028177962583
ETIM 9
EC000855
ETIM 8
EC000532
ECLASS 8.0
29170101