Radial fan

Article no.: SK 3396785

Article no.:
SK 3396785
Diameter
220 mm
Rated operating voltage
460 V, 60 Hz
400 V, 50 Hz
Packs of
1 pc(s).
Net weight
1.7 kg
Gross weight
2 kg
Customs tariff number
84145935
EAN
4028177960633
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101