Radial fan

Article no.: SK 3398286

Article no.:
SK 3398286
Diameter
225 mm
Packs of
1 pc(s).
Net weight
2.7 kg
Gross weight
2.808 kg
Customs tariff number
84145935
EAN
4028177802957
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269