Radial fan

Article no.: SK 3398.454

Article no.:
SK 3398.454
Diameter
310 mm
Packs of
1 pc(s).
Net weight
7.5 kg
Gross weight
7.59 kg
Customs tariff number
84145935
EAN
4028177926455
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101