Fan unit

Article no.: SK 3396023

Article no.:
SK 3396023
Diameter
250 mm
Rated operating voltage
230 V, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
4.88 kg
Gross weight
4.88 kg
Customs tariff number
84145915
EAN
4028177203860
ECLASS 8.0
27180704
Product description
Pre-configured fan unit with two axial fans