Temperature sensor Water return

Article no.: SK 3396751

Article no.:
SK 3396751
Design
Water return
Length
335 mm
Packs of
1 pc(s).
Net weight
0.01 kg
Gross weight
0.06 kg
Customs tariff number
90269000
EAN
4028177929333
ETIM 9
EC000855
ECLASS 8.0
27210707