Temperature sensor Water return

Article no.: SK 3397.803

Article no.:
SK 3397.803
Design
Water return
Length
250 mm
Packs of
1 pc(s).
Net weight
0.059 kg
Gross weight
0.07 kg
Customs tariff number
90269000
EAN
4028177556546
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269