Temperature sensor blue, icing protection

Article no.: SK 3397534

Article no.:
SK 3397534
Design
Blue
Length
1,000 mm
Packs of
1 pc(s).
Net weight
0.008 kg
Gross weight
0.016 kg
Customs tariff number
90269000
EAN
4028177403550
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269