Roof-mounting seal

Article number: SK 3397.510

Article number:
SK 3397.510
Dimensions
Width: 567 mm
Depth: 300 mm
Packs of
1 pc(s).
Net weight
0.05 kg
Gross weight
0.059 kg
Customs tariff number
84159000
EAN
4028177403314
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269
Product description
Sealing frame