- Article no.:
- SK 3169007
- Design
- Unit ready for connection with built-in radial fan
- Product changes
- Mounting cut-outs are not compatible. If reusing the roof plate, adaptor frame 5050.700 is required.
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Sealing and assembly parts
Drilling template
Connection cable (3 m)
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 65 W
- Rated current max.
- At 50 Hz: 0.55 A
- Dimensions
- Width: 420 mm
Height: 95 mm
Depth: 340 mm
- Mounting cut-out
- Cut-out width: 345 mm
Cut-out depth: 265 mm
- IP protection category to IEC 60 529
- IP 43
- Note
- Via additional installation of the filter holder with filter mat, a protection category of IP 44 is achieved with roof vent 3148.007
- Operating temperature range
- -10 °C...60 °C
- Noise level
- At 50 Hz: 53 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 5.828 kg
- Gross weight
- 6.135 kg
- Customs tariff number
- 84145915
- EAN
- 4028177165359
- ECLASS 8.0
- 27180716
- Product description
-
SK Roof-mounted fan, 360 m³/h, 115 V, 1~, 50/60 Hz, WHD: 420x95x340 mm