- Article no.:
- SK 3486330
- Design
- wall-mounted
Outdoor
- Product description
- The energy-efficient wall-mounted cooling unit Blue e+ Outdoor can be used worldwide, thanks to its multi-voltage capability, and is suitable for use with Toptec project solutions, for example.
- Benefits
- Average 75% energy savings thanks to speed-regulated components and heat pipe technology
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Product modification
- The cover for the connection box to protect the electrical connection to the cooling unit has not been included with the supply since the start of 2024. Covers 3355.200 and 3355.210 can be ordered as optional accessories.
- Material
- Aluminium AlMg3
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Mounting frame for universal attachment to outdoor enclosures for external, partial internal and full internal mounting.
Assembly parts
- Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2 kW
Cooling output L35 L50/50 Hz: 1.29 kW
Cooling output L35 L50/60 Hz: 1.29 kW
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Note on Model No.
- Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V) / 380 V -10% (342 V) and 480 V +6% (509 V)
- Rated power input
- 0.85 kW
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.7 kW
Power consumption L35 L35/60 Hz: 0.7 kW
Power consumption L35 L50/50 Hz: 0.68 kW
Power consumption L35 L50/60 Hz: 0.68 kW
- Temperature control
- e+ controller (factory setting +35 °C)
- Dimensions
- Width: 450 mm
Height: 1,640 mm
Depth: 260 mm
- Enclosure dimensions including sealing frame and designer cover
- Width: 517 mm
Height: 1,692 mm
Depth: 260 mm
- Installation type
- Universal installation (external mounting, partial internal mounting, full internal mounting)
- IP protection category to IEC 60 529
- with mounting frame: internal circuit IP56
- without mounting frame: internal circuit IP 54
- Protection category NEMA
- with mounting frame: UL Type 12/3R/4
- without mounting frame: UL Type 12/3R
- Air throughput (unimpeded air flow)
- External circuit: 1,250 m³/h
Internal circuit: 1,250 m³/h
- Refrigerant/cooling medium
- Refrigerant: R-1234yf
Quantity: 1.1 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.86
Refrigeration factor L35 L35 (EER) 60 Hz: 2.86
- To fit
- Enclosure type: Toptec
Width: ≥ 800 mm
Height: ≥ 1,800 mm
- To fit Model No.
- 9782.828
- 9783.888
- Setting range
- 20 °C...50 °C
- Operating temperature range
- -30 °C...60 °C
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Heat pipe operating temperature range
- -30 °C...45 °C
- Storage temperature range
- -40 °C...70 °C
- Permissible operating pressure (p. max.)
- 2.4
- Noise level
- 70 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 64 kg
- Gross weight
- 74 kg
- PCF per pack (cradle-to-gate)
- 412.64 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84158200
- ECLASS 8.0
- 27180704
- Product description
-
SK Blue e+ wall-mounted cooling unit, outdoor, 2.0 kW, R-1234yf, 110-240 V, 1~, 380-480 V, 3~, 50-60 Hz, aluminium, WxHxD: 465 x 1640 x 260 mm