- Article no.:
- SK 3329600
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Stainless steel 1.4301 (AISI 304)
- Colour
- RAL 9007
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.55 kW
Cooling output L35 L35/60 Hz: 2.6 kW
Cooling output L35 L50/50 Hz: 1.8 kW
Cooling output L35 L50/60 Hz: 1.8 kW
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 7.9 A
At 60 Hz: 10.1 A
- Start-up current max.
- At 50 Hz: 25 A
At 60 Hz: 22 A
- Air throughput (unimpeded air flow)
- External circuit: 1,230 m³/h
Internal circuit: 1,230 m³/h
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.11
Refrigeration factor L35 L35 (EER) 60 Hz: 1.7
- Design
- wall-mounted
- Dimensions
- Width: 400 mm
Height: 1,580 mm
Depth: 295 mm
- Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 1.15 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.73 t
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 1.21 kW
Power consumption L35 L35/60 Hz: 1.53 kW
Power consumption L35 L50/50 Hz: 1.41 kW
Power consumption L35 L50/60 Hz: 1.8 kW
- Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Miniature circuit-breaker/fuse: 16 A
- Note on Model No.
- Extended delivery times.
- Packs of
- 1 pc(s).
- Net weight
- 65.55 kg
- Gross weight
- 69 kg
- Customs tariff number
- 84158200
- EAN
- 4028177379886
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit Blue e, wall-mounted, 2.55 kW, 230 V, 1~, 50/60 Hz, Stainless steel, WHD: 400 x 1580 x 295 mm