- Article number:
- SK 3361.640
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Stainless steel 1.4301 (AISI 304)
- Colour
- RAL 9007
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
external toroidal core transformer
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 0.82 kW
Cooling output L35 L35/60 Hz: 0.82 kW
Cooling output L35 L50/50 Hz: 0.59 kW
Cooling output L35 L50/60 Hz: 0.6 kW
- Rated operating voltage
- 400 V, 2~, 50 Hz/60 Hz
- Note on Model No.
- The technical specifications for wall-mounted cooling unit 3361.x40 apply with an external transformer connected.
- Rated current max.
- At 50 Hz: 1.2 A
At 60 Hz: 1.4 A
- Start-up current max.
- At 50 Hz: 3.1 A
At 60 Hz: 3.3 A
- Air throughput (unimpeded air flow)
- External circuit: 480 m³/h
Internal circuit: 600 m³/h
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.95
Refrigeration factor L35 L35 (EER) 60 Hz: 1.78
- Design
- wall-mounted
- Dimensions
- Width: 280 mm
Height: 550 mm
Depth: 280 mm
- Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.28 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.18 t
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Operating temperature max @60 Hz
- 52 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...52 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.42 kW
Power consumption L35 L35/60 Hz: 0.46 kW
Power consumption L35 L50/50 Hz: 0.48 kW
Power consumption L35 L50/60 Hz: 0.51 kW
- Permissible operating pressure (p. max.)
- 28 bar
- Note on Model No.
- Extended delivery times.
- Pre-fuse
- Transformer circuit-breaker: 6.3...10 A
- Depth transformer
- 65 mm
- Diameter transformer
- 126 mm
- Packs of
- 1 pc(s).
- Net weight
- 25.568 kg
- Gross weight
- 26.675 kg
- Customs tariff number
- 84158200
- EAN
- 4028177433779
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK Cooling unit Blue e, wall-mounted, 0.82 kW, 400 V, 2~, 50/60 Hz, stainless steel, WHD: 280 x 550 x 280 mm