This item will be discontinued on: 31 Oct 2022
TopTherm wall-mounted cooling unit Blue e 0.3 - 4 kW
Article no.: SK 3366610
Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".
- Article no.:
- SK 3366610
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Stainless steel 1.4301 (AISI 304)
- Colour
- RAL 9007
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Assembly parts for internal mounting - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.6 kW
Cooling output L35 L50/50 Hz: 1.05 kW
Cooling output L35 L50/60 Hz: 1.1 kW - Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Note on Model No.
- For external mounting of the cooling unit, trim frame 3377.000 including assembly parts may be fitted. This gives the cooling unit a closed front appearance.
- Rated current max.
- At 50 Hz: 13.6 A
At 60 Hz: 13.8 A - Start-up current max.
- At 50 Hz: 43 A
At 60 Hz: 47 A - Air throughput (unimpeded air flow)
- External circuit: 910 m³/h
Internal circuit: 860 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.9
Refrigeration factor L35 L35 (EER) 60 Hz: 1.3 - Design
- wall-mounted
- Special design
- Flat
- Dimensions
- Width: 435 mm
Height: 1,590 mm
Depth: 205 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.84 kW
Power consumption L35 L35/60 Hz: 0.97 kW
Power consumption L35 L50/50 Hz: 1.12 kW
Power consumption L35 L50/60 Hz: 1.23 kW - Permissible operating pressure (p. max.)
- 28 bar
- Note on Model No.
- Extended delivery times.
- Pre-fuse
- Transformer circuit-breaker: 14...20 A
- Packs of
- 1 pc(s).
- Net weight
- 47.4 kg
- Gross weight
- 49.895 kg
- Customs tariff number
- 84158200
- EAN
- 4028177429772
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Documentation
- Instructions – R-513A
- Instructions – R134a
- Safety instructions
Energy-efficient Blue e wall-mounted cooling units
with e-comfort controller integrated as standard,
electrical condensate evaporation
and hydrophobic RiNano coating on the condenser.
Slimline.
Total cooling output:
L 35 L 35 at 50 Hz: 1.6 kW
L 35 L 35 at 60 Hz: 1.6 kW
L 35 L 50 at 50 Hz: 1.15 kW
L 35 L 50 at 60 Hz: 1.2 kW
Power consumption:
L 35 L 35 at 50 Hz: 0.84 kW
L 35 L 35 at 60 Hz: 0.97 kW
L 35 L 50 at 50 Hz: 1.02 kW
L 35 L 50 at 60 Hz: 1.13 kW
Air throughput of fans unimpeded airflow external: 910
m³/h
Air throughput of fans unimpeded airflow internal: 860
m³/h
Energy efficiency ratio EER: 1.9
Rated operating voltage: 115 V, 50/60 Hz
Dimensions [W x H x D]: 435 x 1590 x 205 mm
Refrigerant: R134a
Temperature control: e-Comfort controller (factory
setting +35°C)
Ambient temperature range: 10°C to 55°C
Setting range: 20°C to 55°C
Protection category to IEC 60 529: External circuit IP
34
Protection category to IEC 60 529: Internal circuit IP
54
Weight: 49 kg
Material: Stainless steel
with e-comfort controller integrated as standard,
electrical condensate evaporation
and hydrophobic RiNano coating on the condenser.
Slimline.
Total cooling output:
L 35 L 35 at 50 Hz: 1.6 kW
L 35 L 35 at 60 Hz: 1.6 kW
L 35 L 50 at 50 Hz: 1.15 kW
L 35 L 50 at 60 Hz: 1.2 kW
Power consumption:
L 35 L 35 at 50 Hz: 0.84 kW
L 35 L 35 at 60 Hz: 0.97 kW
L 35 L 50 at 50 Hz: 1.02 kW
L 35 L 50 at 60 Hz: 1.13 kW
Air throughput of fans unimpeded airflow external: 910
m³/h
Air throughput of fans unimpeded airflow internal: 860
m³/h
Energy efficiency ratio EER: 1.9
Rated operating voltage: 115 V, 50/60 Hz
Dimensions [W x H x D]: 435 x 1590 x 205 mm
Refrigerant: R134a
Temperature control: e-Comfort controller (factory
setting +35°C)
Ambient temperature range: 10°C to 55°C
Setting range: 20°C to 55°C
Protection category to IEC 60 529: External circuit IP
34
Protection category to IEC 60 529: Internal circuit IP
54
Weight: 49 kg
Material: Stainless steel