TopTherm wall-mounted cooling unit Blue e, NEMA 4X 0.5 - 2.5 kW

Article number: SK 3303.504

Energy-efficient Blue e wall-mounted cooling units in power categories 500 W to 2,500 W with e-Comfort controller integrated as standard and electrical condensate evaporation. Protection category NEMA 4X.

Article number:
SK 3303.504
Design
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category NEMA 4X.
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Stainless steel 1.4404 (AISI 316L)
Colour
RAL 7001
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.52 kW
Cooling output L35 L35/60 Hz: 0.6 kW
Cooling output L35 L50/50 Hz: 0.28 kW
Cooling output L35 L50/60 Hz: 0.34 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 2.6 A
At 60 Hz: 2.6 A
Start-up current max.
At 50 Hz: 5.1 A
At 60 Hz: 6.4 A
Air throughput (unimpeded air flow)
External circuit: 315 m³/h
Internal circuit: 265 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.33
Refrigeration factor L35 L35 (EER) 60 Hz: 1.46
Design
wall-mounted
Dimensions
Width: 285 mm
Height: 620 mm
Depth: 298 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 55
Protection category NEMA
NEMA 4X
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.17 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.11 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...50 °C
Operating temperature max @60 Hz
50 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.39 kW
Power consumption L35 L35/60 Hz: 0.41 kW
Power consumption L35 L50/50 Hz: 0.42 kW
Power consumption L35 L50/60 Hz: 0.47 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Note on Model No.
without integral condensate evaporation
Packs of
1 pc(s).
Net weight
36 kg
Gross weight
39.375 kg
Customs tariff number
84158200
EAN
4028177384255
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Blue e cooling unit, wall-mounted, NEMA 4X, 0.52 kW, 230 V, 1~, 50/60 Hz, stainless steel, WHD: 285 x 620 x 298 mm
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
FCC
Documentation
Info sheet
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details