TopTherm wall-mounted cooling unit Blue e, NEMA 4X 0.5 - 2.5 kW

Article number: SK 3328.514

Energy-efficient Blue e wall-mounted cooling units in power categories 500 W to 2,500 W with e-Comfort controller integrated as standard and electrical condensate evaporation. Protection category NEMA 4X.

Article number:
SK 3328.514
Design
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category NEMA 4X.
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Stainless steel 1.4404 (AISI 316L)
Colour
RAL 7001
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 2.1 kW
Cooling output L35 L35/60 Hz: 2.39 kW
Cooling output L35 L50/50 Hz: 1.52 kW
Cooling output L35 L50/60 Hz: 1.76 kW
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 13.4 A
At 60 Hz: 14.8 A
Start-up current max.
At 50 Hz: 27 A
At 60 Hz: 27 A
Air throughput (unimpeded air flow)
External circuit: 640 m³/h
Internal circuit: 550 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.44
Refrigeration factor L35 L35 (EER) 60 Hz: 2.21
Design
wall-mounted
Dimensions
Width: 405 mm
Height: 1,650 mm
Depth: 388 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 55
Protection category NEMA
NEMA 4X
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.9 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.57 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...50 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.86 kW
Power consumption L35 L35/60 Hz: 1.08 kW
Power consumption L35 L50/50 Hz: 1.02 kW
Power consumption L35 L50/60 Hz: 1.23 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Transformer circuit-breaker: 18...25 A
Packs of
1 pc(s).
Net weight
69.35 kg
Gross weight
104 kg
Customs tariff number
84158200
EAN
4028177384477
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Cooling unit Blue e, wall-mounted, 2.1 kW, 115 V, 1~, 50/60 Hz, NEMA 4X, WxHxD: 405 x 1650 x 388 mm
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
FCC
Documentation
Info sheet
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details