TopTherm Blue e roof-mounted cooling unit Total cooling output 0.50 - 4.00 kW

Article no.: SK 3382520

Energy-efficient Blue e roof-mounted cooling units in output categories from 500 W to 4,000 W with e-Comfort controller integrated as standard and electrical condensate evaporation.

Article no.:
SK 3382520
Design
roof-mounted
Product description
Energy-efficient Blue e roof-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard.
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.6 kW
Cooling output L35 L35/60 Hz: 0.62 kW
Cooling output L35 L50/50 Hz: 0.42 kW
Cooling output L35 L50/60 Hz: 0.48 kW
Rated operating voltage
200 V, 50 Hz/60 Hz
Note
The roof-mounted cooling unit 3273.500 is also suitable for office applications, thanks to its low noise level.
Rated current max.
At 50 Hz: 2.7 A
At 60 Hz: 3 A
Start-up current max.
At 50 Hz: 10.5 A
At 60 Hz: 10.1 A
Air throughput (unimpeded air flow)
External circuit: 800 m³/h
Internal circuit: 170 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.62
Refrigeration factor L35 L35 (EER) 60 Hz: 1.91
Design
roof-mounted
Dimensions
Width: 597 mm
Height: 417 mm
Depth: 380 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.3 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.19 t
Type of electrical connection
Plug-in terminal strip
Duty cycle
100 %
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.37 kW
Power consumption L35 L35/60 Hz: 0.34 kW
Power consumption L35 L50/50 Hz: 0.31 kW
Power consumption L35 L50/60 Hz: 0.37 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Transformer circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
28.5 kg
Gross weight
30 kg
Customs tariff number
84158200
EAN
4028177366657
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue