TopTherm Blue e roof-mounted cooling unit Total cooling output 0.50 - 4.00 kW

Article no.: SK 3384640

Energy-efficient Blue e roof-mounted cooling units in output categories from 500 W to 4,000 W with e-Comfort controller integrated as standard and electrical condensate evaporation.

Article no.:
SK 3384640
Design
roof-mounted
Product description
Energy-efficient Blue e roof-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard.
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.75 kW
Cooling output L35 L50/50 Hz: 1.15 kW
Cooling output L35 L50/60 Hz: 1.21 kW
Rated operating voltage
400 V, 2~, 50 Hz/60 Hz
400 V AC
Note
The roof-mounted cooling unit 3273.500 is also suitable for office applications, thanks to its low noise level.
Rated current max.
At 50 Hz: 3.2 A
At 60 Hz: 3.8 A
Start-up current max.
At 50 Hz: 8.7 A
At 60 Hz: 7.6 A
Air throughput (unimpeded air flow)
External circuit: 1,760 m³/h
Internal circuit: 470 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.3
Refrigeration factor L35 L35 (EER) 60 Hz: 1.92
Design
roof-mounted
Dimensions
Width: 597 mm
Height: 417 mm
Depth: 475 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.88 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.56 t
Type of electrical connection
Plug-in terminal strip
Duty cycle
100 %
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Operating temperature max @60 Hz
53 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...53 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.7 kW
Power consumption L35 L35/60 Hz: 0.91 kW
Power consumption L35 L50/50 Hz: 0.79 kW
Power consumption L35 L50/60 Hz: 1 kW
Permissible operating pressure (p. max.)
28 bar
Note on Model No.
Extended delivery times.
Pre-fuse
Transformer circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
47 kg
Gross weight
53 kg
Customs tariff number
84158200
EAN
4028177380141
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Blue e cooling unit, roof-mounted, 1.6 kW, 400 V, 2~, 50/60 Hz, stainless steel, WxHxD: 597 x 417 x 475 mm
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
Documentation
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue