Wall-mounted cooling units with Basic controller

Article no.: SK 3303130

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Article no.:
SK 3303130
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 500 W
Cooling output L35 L35/60 Hz: 610 W
Cooling output L35 L50/50 Hz: 280 W
Cooling output L35 L50/60 Hz: 310 W
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 2.6 A
At 60 Hz: 2.6 A
Start-up current max.
At 50 Hz: 5.1 A
At 60 Hz: 6.4 A
Air throughput (unimpeded air flow)
External circuit: 345 m³/h
Internal circuit: 310 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.4
Design
wall-mounted
Dimensions
Width: 280 mm
Height: 550 mm
Depth: 210 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.17 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.24 t
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 360 W
Power consumption L35 L35/60 Hz: 380 W
Power consumption L35 L50/50 Hz: 465 W
Power consumption L35 L50/60 Hz: 490 W
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Packs of
1 pc(s).
EAN
4028177610453
ECLASS 8.0
27180704
Certificates
EAC
Ex
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions