Wall-mounted cooling unit Blue e+ 1.6 - 5.5 kW

Article no.: SK 3485530

Energy-efficient Blue e+ wall-mounted cooling units in output categories 1600 W to 5500 W. Average energy savings of 75% can be achieved with speed-regulated components and heat pipe technology. Available in sheet steel and stainless steel versions.

IoT interface

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article no.:
SK 3485530
Design
wall-mounted
Benefits
Average 75% energy savings thanks to speed-regulated components and heat pipe technology
Suitable for international use due to a unique multi-voltage capability
Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Product modification
The cover for the connection box to protect the electrical connection to the cooling unit has not been included with the supply since the start of 2024. Covers 3355.200 and 3355.210 can be ordered as optional accessories.
Material
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.6 kW
Cooling output L35 L50/50 Hz: 1.1 kW
Cooling output L35 L50/60 Hz: 1.1 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
Please observe the mounting instructions.
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Only suitable for use in semi-outdoor areas (see instructions for description)
Note on Model No.
Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V) / 380 V -10% (342 V) and 480 V +6% (509 V)
Rated power input
0.7 kW
Air throughput (unimpeded air flow)
External circuit: 895 m³/h
Internal circuit: 700 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.96
Refrigeration factor L35 L35 (EER) 60 Hz: 2.96
Seasonal energy efficiency ratio (SEER) 50/60 Hz
5.4
Design
wall-mounted
Dimensions
Width: 400 mm
Height: 950 mm
Depth: 310 mm
Required mounting cut-out
Cut-out width: 383 mm
Cut-out height: 929 mm
Protection category to IEC 60 529
Internal circuit IP 55
Protection category NEMA
UL Type 12
UL Type 3R
Refrigerant/cooling medium
Refrigerant: R-1234yf
Quantity: 0.77 kg
Refrigerant quantity in compression system: 0.48 kg
Refrigerant quantity in heat pipe system: 0.29 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.54 kW
Power consumption L35 L35/60 Hz: 0.54 kW
Power consumption L35 L50/50 Hz: 0.61 kW
Power consumption L35 L50/60 Hz: 0.61 kW
Permissible operating pressure (p. max.)
24 bar
Packs of
1 pc(s).
Net weight
40.3 kg
Gross weight
46.38 kg
PCF per pack (cradle-to-gate)
205.52 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84158200
ECLASS 8.0
27180704
Product description
SK Blue e+ cooling unit, wall-mounted, 1.6 kW, R-1234yf, 110-240 V, 1~, 380-480 V, 3~, 50-60 Hz, stainless steel, WxHxD: 400 x 950 x 310 mm
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
PCF-declaration
Documentation
Further instructions
Instructions – R-1234yf
Data sheets
Safety data sheet refrigerant
Technical details
Technical system catalogue
Software
Licence condition
Updater