Hybrid IT Blue e+ chiller

Article no.: SK 3334.480

The Blue e+ hybrid IT chiller combines cooling via the cooling circuit with an integral free cooler to boost energy efficiency when operated during the cooler seasons. Pumps with high-efficiency IE3 motors are also used. An aluminium enclosure with outdoor spray-finishing is suitable for outdoor siting without the need for an additional canopy.

IoT interface

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article no.:
SK 3334.480
Design
Outdoor
Benefits
Integral free cooler helps to boost energy efficiency
Constant, precise cooling with a temperature accuracy of +-0.5 K
Optimum weather protection with UV-resistant spray finish and protected touch display
Wide operating temperature range from -20 °C to 45 °C
Suitable for international use thanks to its unique multi-voltage capability (without rewiring) and high operating limits
Integral heater for pre-heating the medium
Material
Aluminium AlMg3
Surface finish
UV-resistant
Colour
Textured RAL 7035
Supply includes
Complete unit ready for connection (plug-in terminal strip)
Multilingual documentation
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Protection category to IEC 60 529
IP 24
IP 54 (electrics)
Total cooling output to DIN EN 14511 Tw18 / Tu35
Cooling output Tw18 Tu35/50 Hz: 6.7 kW
Cooling output Tw18 Tu35/60 Hz: 6.4 kW
Rated operating voltage
380 V - 415 V, 3~, 50 Hz
440 V - 480 V, 3~, 60 Hz
Dimensions
Width: 450 mm
Height: 1,020 mm
Depth: 710 mm
Temperature control
e+ controller (factory setting +20 °C)
Operating temperature range
-20 °C...45 °C
Operating temperature range of cooling medium
10 °C...35 °C
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.2 kg
Global Warming Potential (GWP): 631
Pump pressure
At 50 Hz: 2.9 bar
Volumetric flow (cooling medium)
At 50 Hz: 18.5 l/min
At 60 Hz: 18.5 l/min
Power consumption Pel
At 50 Hz: 2.44 kW
At 60 Hz: 2.71 kW
Rated current max.
At 50 Hz: 3.57 A
At 60 Hz: 4.13 A
Pre-fuse
Miniature circuit-breaker/fuse: 16 A
Water circuit
Pressure-sealed
Water connections
¾" internal thread
Number of cooling circuits
1
Operating weight
120 kg
Packs of
1 pc(s).
Net weight
109 kg
Gross weight
119 kg
Customs tariff number
84158200
ETIM 9
EC000855
Product description
Blue e+ Hybrid IT chiller 6.7 kW, 380-415 V / 440-480 V, 3~, 50/60 Hz, WxHxD 450x1020x710 mm
Documentation
Further information