- Article no.:
- SK 3334450
- Benefits
- Blue e+ chillers ensure centralised and efficient cooling of liquid media with a high level of temperature accuracy and innovative DC inverter technology
- Suitable for international use thanks to its unique multi-voltage capability (without rewiring) and high operating limits
- Maximum reliability thanks to integral overflow valve and monitoring sensors
- Intuitive operation due to touch display and intelligent interfaces
- Compact and modular layout ensures minimum footprint
- Pumps with highly efficient IE3 motors
- Colour
- Textured RAL 7035
- Supply includes
- Complete unit ready for connection (plug-in terminal strip)
Multilingual documentation - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Protection category to IEC 60 529
- IP 24
- IP 54 (electrics)
- Total cooling output to DIN EN 14511 Tw18 / Tu35
- Cooling output Tw18 Tu35/50 Hz: 7 kW
Cooling output Tw18 Tu35/60 Hz: 6.9 kW - Rated operating voltage
- 380 V - 415 V, 3~, 50 Hz
- 440 V - 480 V, 3~, 60 Hz
- Dimensions
- Width: 450 mm
Height: 1,020 mm
Depth: 710 mm - Note
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Temperature control
- e+ controller (factory setting +20 °C)
- Operating temperature range
- -5 °C...50 °C
- Storage temperature range
- -40 °C...70 °C
- Operating temperature range of cooling medium
- 5 °C: 35 °C
- Temperature hysteresis
- ± 0.5 K
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 1.5 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.95 t - Volumetric flow (cooling medium)
- At 50 Hz: 20 l/min
- Power consumption Pel
- At 50 Hz: 2.84 kW
At 60 Hz: 3.07 kW - Rated current max.
- At 50 Hz: 4.28 A
At 60 Hz: 4.1 A - Pre-fuse
- Miniature circuit-breaker/fuse: 15 A
- Energy efficiency ratio (EER) 50 Hz Tw18/Tu35 DIN EN 14511
- 2.77
- Water circuit
- Open
- Water connections
- ¾" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: PE plastic
Volume: 12 l - Operating weight
- 120 kg
- Packs of
- 1 pc(s).
- Net weight
- 107 kg
- Gross weight
- 117 kg
- Customs tariff number
- 84186900
- EAN
- 4028177973572
- ETIM 9
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- Blue e+ chiller 7.0 kW, 380-415 V / 440-480 V, 3~, 50/60 Hz, WHD:450x1020x710 mm
- Documentation
- Electrical wiring diagram
- Fluid plan (P+ID)
- Further information
- Instructions – R-513A
SK Blue e+ Chiller,,
Blue e+ chillers ensure centralised and efficient cooling of liquid
media with a high level of temperature accuracy and innovative DC
inverter technology,,
Suitable for international use thanks to its unique multi-voltage
capability (without rewiring) and high operating limits,,
Maximum reliability thanks to integral overflow valve and monitoring
sensors,,
Intuitive operation due to touch display and intelligent interfaces,,
Compact and modular layout ensures minimum footprint,,
Pumps with highly efficient IE3 motors,,
,,
Total cooling output TW18 TU35, 50/60 Hz: 7,0 / 6,9 kW,,
,,
Power consumption 50/60 Hz: 2,84 / 3,07 kW,,
,,
Volumetric flow (cooling medium) 50/60 Hz: 20 l/min,,
,,
Pump pressure (max.) at 50 Hz: 2,9 bar,,
,,
Rated current 50/60 Hz: 4,28 / 4,1 A,,
,,
Rated operating voltage: 380-415 V, 3~, 50 Hz; 440-480 V, 3~, 60 Hz,,
,,
Temperature control: e+ controller (factory setting +20 °C) ,,
,,
Dimensions [WxHxD]: 450x1000x710 mm,,
,,
Colour: textured RAL 7035,,
,,
Tank (Material): PE plastic,,
Tank (contents): 12 l,,
,,
Refrigerant / Quantity: R-513A / 1500 g,,
,,
Number of cooling circuits: 1,,
,,
Temperature hysteresis: +/- 0,5 K,,
,,
Water connections: 2x 3/4" IG,,
Water circuit: hermetically open ,,
,,
Operating temperature range: -5 °C bis 50 °C,,
Liquid media temperature range: 5 °C bis 35 °C,,
,,
Protection category IP to IEC 60 529: IP 24,,
,,
Weight: 105 kg,,
,,
Note: For remote monitoring and networking of cooling units and chillers
in the Blue e+ generation, please use the IoT interface (Model No.
3124.300). Increase machine availability and process reliability with
remote monitoring of device data, statuses and system messages.
Blue e+ chillers ensure centralised and efficient cooling of liquid
media with a high level of temperature accuracy and innovative DC
inverter technology,,
Suitable for international use thanks to its unique multi-voltage
capability (without rewiring) and high operating limits,,
Maximum reliability thanks to integral overflow valve and monitoring
sensors,,
Intuitive operation due to touch display and intelligent interfaces,,
Compact and modular layout ensures minimum footprint,,
Pumps with highly efficient IE3 motors,,
,,
Total cooling output TW18 TU35, 50/60 Hz: 7,0 / 6,9 kW,,
,,
Power consumption 50/60 Hz: 2,84 / 3,07 kW,,
,,
Volumetric flow (cooling medium) 50/60 Hz: 20 l/min,,
,,
Pump pressure (max.) at 50 Hz: 2,9 bar,,
,,
Rated current 50/60 Hz: 4,28 / 4,1 A,,
,,
Rated operating voltage: 380-415 V, 3~, 50 Hz; 440-480 V, 3~, 60 Hz,,
,,
Temperature control: e+ controller (factory setting +20 °C) ,,
,,
Dimensions [WxHxD]: 450x1000x710 mm,,
,,
Colour: textured RAL 7035,,
,,
Tank (Material): PE plastic,,
Tank (contents): 12 l,,
,,
Refrigerant / Quantity: R-513A / 1500 g,,
,,
Number of cooling circuits: 1,,
,,
Temperature hysteresis: +/- 0,5 K,,
,,
Water connections: 2x 3/4" IG,,
Water circuit: hermetically open ,,
,,
Operating temperature range: -5 °C bis 50 °C,,
Liquid media temperature range: 5 °C bis 35 °C,,
,,
Protection category IP to IEC 60 529: IP 24,,
,,
Weight: 105 kg,,
,,
Note: For remote monitoring and networking of cooling units and chillers
in the Blue e+ generation, please use the IoT interface (Model No.
3124.300). Increase machine availability and process reliability with
remote monitoring of device data, statuses and system messages.