- Article no.:
- SK 3336470
- Design
- Robust industrial standard
Floating contact for collective fault signal - Benefits
- Reduced volume of refrigerant, thanks to microchannel technology
- Touch display for simplified user guidance
- Remote monitoring pre-integrated into the base unit
- Integral safety functions
- Pre-configured options
- Colour
- Enclosure: RAL 7035
Base/plinth: RAL 7016 - Supply includes
- Chiller wired ready for connection
Multilingual documentation including functional diagram and wiring plans - Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 29.7 kW
Cooling output Tw10 Tu32/60 Hz: 35.7 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 37.8 kW
Cooling output Tw18 Tu32/60 Hz: 45.1 kW - Total cooling output to DIN EN 14511 Tw18 / Tu35
- Cooling output Tw18 Tu35/50 Hz: 36.5 kW
Cooling output Tw18 Tu35/60 Hz: 46.6 kW - Air throughput (unimpeded air flow)
- At 50 Hz: 12,000 m³/h
At 60 Hz: 14,500 m³/h - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 900 mm
Height: 1,733 mm
Depth: 1,800 mm - Noise level
- 78 dB(A)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...25 °C
- Temperature hysteresis
- ± 2 K
- Refrigerant/cooling medium
- Refrigerant: R410A
Quantity: 2.9 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 6.06 t - Pump pressure
- 2 bar
- Volumetric flow (cooling medium)
- At 50 Hz: 90 l/min
At 60 Hz: 135 l/min - Power consumption Pel
- At 50 Hz: 16.6 kW
At 60 Hz: 21.2 kW - Rated current max.
- At 50 Hz: 29.7 A
At 60 Hz: 32.7 A - Water connections
- R 1¼" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: Stainless steel AISI304 - 1.4301 (V2A)
Volume: 185 l - Operating weight
- 700 kg
- Packs of
- 1 pc(s).
- Net weight
- 444 kg
- Gross weight
- 544 kg
- Customs tariff number
- 84186900
- EAN
- 4028177974548
- ETIM 9
- EC002516
- ETIM 8
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Blue e chiller 36.5/46.6 kW, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz, WHD: 900 x 1,733 x 1,800 mm
- Documentation
- Additional instructions
- Electrical wiring diagram
- Fluid plan (P+ID)
- Further information
- Instructions
3336.470,,
Chiller Blue e,,
The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis. The integrated
remote monitoring in the basic unit additionally ensures maximum safety.
Total cooling output TW10 TU32, 50/60 Hz: 29,7 / 35,7 kW
Total cooling output TW18 TU32, 50/60 Hz: 37,8 / 45,1 kW
Total cooling output TW18 TU35, 50/60 Hz: 36,5 / 46,6 kW
Power consumption 50/60 Hz: 16,6 / 21,2 kW
Rated power input 50/60 Hz: 29,7 / 32,7 A
Volumetric flow (cooling medium) 50/60 Hz: 90 / 135 l/min
Pump pressure 50/60 Hz: 2,0 bar
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz
Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016
Dimensions [WxHxD]: 900x1733x1800 mm
Operating temperature range: 10 °C to 43 °C
Liquid media temperature range: 10 °C to 25 °C
Temperature hysteresis: +/- 2 K
Number of cooling circuits: 2
Refrigerant / Quantity:,,R410a / 2900 g
Tank (Material): (AISI304) V2A
Tank (contents): 185 l
Water connections: R 1"1/2 IG
Noise level: 78 dB(A)
Protection category IP to IEC 60 529: IP 44 (electrics)
Weight: 510 kg
Weight in operating status: 700 kg
Chiller Blue e,,
The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis. The integrated
remote monitoring in the basic unit additionally ensures maximum safety.
Total cooling output TW10 TU32, 50/60 Hz: 29,7 / 35,7 kW
Total cooling output TW18 TU32, 50/60 Hz: 37,8 / 45,1 kW
Total cooling output TW18 TU35, 50/60 Hz: 36,5 / 46,6 kW
Power consumption 50/60 Hz: 16,6 / 21,2 kW
Rated power input 50/60 Hz: 29,7 / 32,7 A
Volumetric flow (cooling medium) 50/60 Hz: 90 / 135 l/min
Pump pressure 50/60 Hz: 2,0 bar
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz
Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016
Dimensions [WxHxD]: 900x1733x1800 mm
Operating temperature range: 10 °C to 43 °C
Liquid media temperature range: 10 °C to 25 °C
Temperature hysteresis: +/- 2 K
Number of cooling circuits: 2
Refrigerant / Quantity:,,R410a / 2900 g
Tank (Material): (AISI304) V2A
Tank (contents): 185 l
Water connections: R 1"1/2 IG
Noise level: 78 dB(A)
Protection category IP to IEC 60 529: IP 44 (electrics)
Weight: 510 kg
Weight in operating status: 700 kg