- Article no.:
- SK 3209114
- Design
- roof-mounted
Water-carrying parts, stainless steel (1.4571) - Product description
- For use in harsh environments and temperature ranges up to +70 °C. The air/water heat exchanger is assembled on the roof of the enclosure using flexible water connection options.
- Colour
- RAL 7035
- Supply includes
- Fully wired ready for connection (plug-in terminal strip)
Drilling template
Sealing mat
Assembly parts - Total cooling output
- L 35 W 10 at 400 l/h: 1.88 kW
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 98 W
At 60 Hz: 115 W - Permissible operating pressure (p. max.)
- 1: 10 bar
- Type of electrical connection
- Plug-in terminal strip
- Duty cycle
- 100 %
- Cooling medium
- Water (see Internet for specifications)
- Water inlet temperature
- 1 °C...30 °C
- Water connections
- ½" connector sleeve
- G ⅜" external thread
- Temperature control
- Basic controller (factory setting +35 °C)
- Operating temperature range
- 1 °C...70 °C
- Dimensions
- Width: 597 mm
Height: 417 mm
Depth: 475 mm - Note on Model No.
- Extended delivery times.
- Protection category
- IP 65 available on request
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Setting range
- 20 °C...55 °C
- Protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Net weight
- 35 kg
- Gross weight
- 35.25 kg
- Customs tariff number
- 84158300
- EAN
- 4028177429888
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Air/water heat exchanger, roof-mounted, 1.875 kW, 115 V, 1~, 50/60 Hz, basic controller, water-carrying parts: V4A (stainless steel), WHD: 597 x 417 x 475 mm
- Declarations
- Declaration of conformity
- Documentation
- Further information
- Instructions
- Safety instructions
Roof-mounted air/water heat exchanger
For use in tough environments. Flexible water
connection options.
Total cooling output L 35 W 10, 400l/h: 1.88 kW
Rated operating voltage: 115 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Stainless steel (1.4571)
Dimensions [W x H x D]: 597 x 417 x 475 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring: Basic controller
(factory setting 35 °C)
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP 55
Weight: 27.5 kg
Colour: RAL 7035
For use in tough environments. Flexible water
connection options.
Total cooling output L 35 W 10, 400l/h: 1.88 kW
Rated operating voltage: 115 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Stainless steel (1.4571)
Dimensions [W x H x D]: 597 x 417 x 475 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring: Basic controller
(factory setting 35 °C)
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP 55
Weight: 27.5 kg
Colour: RAL 7035