Air/water heat exchangers roof-mounted

Article no.: SK 3210110

For mounting on the roof surface. Cooling output 1.87 kW – 4 kW. Protection category IP 55 as standard. Particularly suitable for use in harsh environments. Flexible water connection options.

Connection set for air-water heat exchangers

Article no.:
SK 3210110
Design
roof-mounted
Water-carrying parts, copper/brass (Cu/CuZn)
Product description
For use in harsh environments and temperature ranges up to +70 °C. The air/water heat exchanger is assembled on the roof of the enclosure using flexible water connection options.
Colour
RAL 7035
Supply includes
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Sealing mat
Assembly parts
Total cooling output
L 35 W 10 at 400 l/h: 4 kW
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 102 W
At 60 Hz: 125 W
Rated current max.
At 50 Hz: 0.9 A
At 60 Hz: 1 A
Permissible operating pressure (p. max.)
1: 10 bar
Type of electrical connection
Plug-in terminal strip
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
Water connections
½" connector sleeve
G ⅜" external thread
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
Dimensions
Width: 597 mm
Height: 417 mm
Depth: 475 mm
Note on Model No.
Extended delivery times.
Protection category
IP 65 available on request
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
35.34 kg
Gross weight
37.2 kg
Customs tariff number
84158300
EAN
4028177429949
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air/water heat exchanger, roof-mounted, 4.0 kW, 115 V, 1~, 50/60 Hz, basic controller, water-carrying parts: copper/brass, WHD: 597 x 417 x 475 mm
Approvals
CSA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details
Roof-mounted air/water heat exchanger

For use in tough environments. Flexible water
connection options.

Total cooling output L 35 W 10, 400l/h: 4 kW
Rated operating voltage: 115 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Cu/CuZn
Dimensions [W x H x D]: 597 x 417 x 475 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring: Basic controller
(factory setting 35 °C)
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP 55
Weight: 29.5 kg
Colour: RAL 7035