- Article no.:
- SK 3312802
- Product description
- For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Assembly instruction
- Use the assembly parts of the existing solid roof plate for assembly
- Electrical condensate evaporator SK 3355.720 cannot be used due to collision with the 19" level. Condensate discharge must be through the hose provided.
- To fit Model No.
- 3312.800
- To fit
- Enclosure type: TS IT
Width: = 800 mm
Depth: = 1,000 mm
- Packs of
- 1 pc(s).
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SK IT roof plate, for roof cooling unit 3312800, With mounting cutout for roof cooling unit 3312800, WD: 800x1000 mm, RAL 7035